IESNA:LM-63-2002
[TEST]P944589
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-835-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]62535
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
8333.2 7684.1 7092.5 6541.5 6091.9 5899.2 5889 5990.4 6260.9 6835.6
7731.5 8779.5 9962.7 11260.8 12349.4 13333.1 14245.9 15256.7 16081.6 16967.3
18059.2 18779.3 19310.1 19992.9 20973.3 22961.1 25932.7 29675 32761.5 32352.5
26541.2 14232.4 4641.6 1970.9 770.8 253.5 0
8333.2 7731.5 7143.2 6585.4 6135.8 5912.7 5916.1 6010.7 6277.8 6845.7
7724.7 8728.7 9915.3 11230.4 12322.3 13319.6 14212.1 15168.8 16030.9 16920
17991.6 18819.9 19391.2 19878 20892.2 22758.3 25584.5 29330.2 32633.1 32274.7
27044.9 15030.2 5338 2052 862.1 307.6 0
8333.2 7751.7 7187.2 6653 6206.8 5953.3 5919.5 5980.3 6186.5 6622.6
7369.7 8373.8 9533.3 10774 11943.7 12995.1 13874 14678.6 15527.2 16494
17569 18728.6 19675.2 20408.8 21304.6 22822.5 25259.9 28931.3 33109.7 34786.5
30936 20084.2 8005.3 3576.7 1578.7 564.6 0
8333.2 7741.6 7227.8 6727.4 6291.3 6037.8 5963.4 6007.3 6149.3 6470.5
7075.6 7934.3 8958.6 10077.6 11227 12430.5 13576.5 14540 15446 16436.5
17640 18843.5 19938.9 20922.6 22065.3 23495.3 25726.5 29370.8 34918.4 40378
40280 29739.3 15141.8 7150 3306.2 1132.5 0
8333.2 7792.3 7325.8 6893.1 6497.5 6216.9 6112.1 6132.4 6240.6 6477.3
6906.6 7565.8 8448.2 9394.7 10392 11568.5 12937.6 14367.6 15632 16940.3
18204.6 19614.3 21101.8 22514.9 24097 26091.6 28900.9 33038.7 39647.8 47977.7
50969.5 39789.8 25854.9 13268.9 5747 1788.3 0
8333.2 7785.6 7356.2 6923.5 6534.7 6240.6 6122.3 6149.3 6254.1 6484
6869.4 7511.7 8360.3 9293.3 10266.9 11416.3 12799 14252.7 15584.6 16953.8
18255.3 19661.6 21149.1 22640 24296.5 26355.3 29161.2 33245 39654.6 47798.5
50945.8 40388.2 25743.4 13062.7 5622 1724.1 0
8333.2 7856.5 7467.8 7109.4 6771.4 6500.9 6362.3 6338.6 6440.1 6646.3
6977.6 7488.1 8137.1 8918.1 9884.9 10987 12420.4 14026.2 15780.7 17646.8
19523 21368.9 23109.9 24803.6 26595.3 28616.9 30898.8 33714.9 37325.4 40743.2
38650.6 27173.4 11646.2 3708.5 1338.7 327.9 0
8333.2 7944.4 7636.8 7373.1 7123 6903.2 6761.2 6693.6 6737.6 6916.7
7207.5 7586.1 8086.4 8782.8 9732.8 10936.3 12376.4 14032.9 15831.4 17663.7
19408.1 21074.7 22660.3 24188.3 25564.2 26764.3 27707.5 28238.3 27798.8 24472.3
15557.6 5442.8 2136.5 1227.2 608.5 209.6 0
8333.2 8066.1 7859.9 7684.1 7528.6 7376.5 7281.8 7251.4 7281.8 7400.2
7599.6 7883.6 8306.2 8955.2 9820.7 10919.4 12248 13749 15280.4 16774.6
18150.5 19512.9 20642 21642.7 22376.3 22741.4 22606.2 21541.3 18623.8 12545.5
5189.2 2227.8 1524.7 1071.7 686.3 297.5 0
8333.2 8184.5 8086.4 8015.4 7947.8 7897.1 7887 7930.9 8022.2 8187.8
8407.6 8698.3 9093.8 9692.2 10459.6 11470.4 12714.5 14117.4 15588 17116
18667.7 20199.2 21619 22842.8 23813 24191.7 23458.1 20631.9 14627.9 6599
2734.9 1751.2 1240.7 848.5 554.4 253.5 0
8333.2 8356.9 8370.4 8407.6 8448.2 8509 8600.3 8755.8 8968.8 9239.2
9587.4 10013.4 10605 11429.9 12508.3 13816.6 15297.3 16865.9 18495.3 20128.2
21747.5 23336.4 24830.6 25854.9 26054.4 24986.1 22149.8 17136.3 9915.3 3715.3
1920.2 1328.6 919.5 567.9 338.1 121.7 0
8333.2 8404.2 8465.1 8566.5 8654.4 8759.2 8901.2 9073.6 9313.6 9604.3
9952.5 10405.5 11003.9 11791.6 12744.9 13857.1 15077.5 16355.4 17680.6 18978.8
20219.4 21450 22494.6 23089.6 22832.7 21416.2 18562.9 14158 8069.5 3059.5
1632.8 1112.2 770.8 463.1 253.5 71 0
8333.2 8458.3 8583.4 8718.6 8867.3 8995.8 9171.6 9371.1 9580.7 9861.2
10172.3 10523.8 10980.2 11551.6 12217.5 12964.7 13779.4 14617.8 15476.4 16287.8
17048.4 17663.7 17981.5 17724.6 16683.3 14698.9 11957.2 8661.1 4918.8 2258.2
1375.9 973.6 689.6 449.6 267.1 91.3 0
8333.2 8522.5 8742.3 8968.8 9164.8 9317 9482.6 9611.1 9709.1 9803.8
9871.4 9922.1 9969.4 9993.1 9955.9 9790.3 9486 9117.5 8755.8 8225
7356.2 6244 5172.3 4279.9 3549.6 2971.6 2521.9 2170.4 1872.9 1619.3
1362.4 1139.3 926.3 693 442.9 162.3 0
8333.2 8617.2 8897.8 9171.6 9357.5 9479.2 9543.5 9567.1 9516.4 9428.5
9300.1 9110.8 8803.1 8404.2 7903.9 7349.5 6808.6 6291.3 5780.8 5267
4746.4 4273.1 3867.4 3468.5 3120.3 2816.1 2562.5 2342.8 2129.8 1916.8
1666.6 1426.6 1149.4 858.7 503.7 199.5 0
8333.2 8698.3 9049.9 9300.1 9455.6 9506.3 9475.9 9421.8 9296.7 9117.5
8823.4 8363.6 7836.3 7332.6 6943.8 6622.6 6264.3 5851.8 5429.3 5033.7
4712.6 4540.2 4290 3945.2 3617.3 3319.8 3018.9 2724.8 2464.5 2214.3
1926.9 1612.6 1247.4 882.3 513.9 246.8 0
8333.2 8765.9 9141.2 9374.4 9459 9431.9 9381.2 9266.3 9060 8738.9
8312.9 7859.9 7450.9 7092.5 6751.1 6416.4 6061.4 5686.2 5358.3 5111.5
5037.1 5016.8 4844.4 4560.4 4252.8 3938.4 3559.8 3187.9 2843.1 2552.4
2268.4 1954 1643 1267.7 885.7 459.8 0
8333.2 8836.9 9222.3 9428.5 9445.4 9374.4 9283.2 9107.4 8789.6 8400.8
8052.6 7765.3 7457.6 7099.3 6700.4 6308.2 5899.2 5513.8 5158.8 4956
4888.4 4800.5 4695.7 4516.5 4205.5 3894.5 3624 3373.9 3181.2 2968.2
2701.1 2417.1 2109.5 1747.8 1369.1 814.7 0
8333.2 8880.9 9262.9 9415 9398.1 9293.3 9151.3 8907.9 8546.2 8221.7
7995.2 7775.4 7501.6 7146.6 6713.9 6216.9 5726.8 5263.6 4857.9 4678.8
4489.5 4361 4208.9 3884.3 3563.2 3316.4 3110.2 2961.4 2843.1 2657.2
2474.6 2197.4 1886.4 1582.1 1223.8 726.8 0
8333.2 8897.8 9300.1 9428.5 9374.4 9262.9 9083.7 8769.3 8417.7 8157.4
7964.7 7765.3 7508.3 7180.4 6724 6162.9 5544.2 4989.8 4560.4 4347.5
4110.8 3897.8 3597 3238.6 2964.8 2755.2 2589.5 2450.9 2302.2 2129.8
2001.3 1734.3 1413.1 1156.2 889.1 446.2 0
8333.2 8948.5 9327.1 9435.3 9377.8 9249.4 9029.6 8711.8 8360.3 8116.9
7934.3 7714.6 7474.5 7123 6670 6112.1 5476.6 4851.2 4384.7 4070.3
3755.9 3526 3201.4 2934.4 2677.4 2478 2319.1 2194 2089.2 1970.9
2082.5 1727.5 1318.4 1007.4 747.1 311 0
8333.2 8945.1 9333.9 9445.4 9384.6 9242.6 9046.5 8715.2 8353.5 8123.6
7934.3 7724.7 7491.4 7150 6707.1 6146 5507 4868.1 4371.1 4039.8
3725.4 3485.4 3167.6 2893.8 2636.9 2434 2275.2 2153.5 2062.2 1943.9
2150.1 1592.3 1261 1014.2 753.9 311 0
